IESNA:LM-63-2002
[TEST]P821535
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-740-12VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4693
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1086.4 1090.5 1093 1093.9 1093.9 1093.9 1093 1092.2 1093 1090.5
1084.7 1078.1 1070.6 1062.3 1055.7 1059.9 1069.8 1072.3 1072.3 1072.3
1069.8 1075.6 1099.7 1108 1091.4 1087.2 1069 1031.7 969.5 882.4
790.3 690 554.8 409.7 251.3 90.4 39.8 36.5 30.7 24.1
18.2 13.3 9.1 5.8 3.3 1.7 0.8 0 0 0
0 0 0 0 0 0 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1089.7 1091.4 1093 1093 1093 1092.2 1091.4 1092.2 1090.5
1084.7 1078.1 1070.6 1062.3 1055.7 1059.9 1070.6 1074 1073.1 1071.5
1074 1074.8 1100.5 1116.3 1094.7 1093.9 1074 1036.6 976.9 894
801.1 699.1 559 413 245.5 85.4 39.8 36.5 30.7 24.1
18.2 13.3 9.1 5.8 2.5 1.7 0.8 0.8 0 0
0 0 0 0 0 0 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1089.7 1092.2 1093 1093 1093.9 1092.2 1092.2 1093 1090.5
1085.6 1078.9 1070.6 1064.8 1059 1067.3 1082.3 1085.6 1086.4 1083.1
1091.4 1098 1122.9 1148.6 1134.5 1124.5 1127.9 1086.4 1027.5 957.9
851.7 742.2 617 457.8 282 102 39 35.7 29.9 23.2
17.4 13.3 9.1 5.8 3.3 1.7 0.8 0.8 0.8 0
0 0 0 0 0 0 0.8 0.8 0.8 0
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1089.7 1092.2 1093 1093 1092.2 1093 1093 1094.7 1090.5
1086.4 1078.9 1072.3 1066.5 1064.8 1075.6 1093 1101.3 1103 1106.3
1109.6 1134.5 1165.2 1185.1 1196.7 1194.2 1179.3 1158.5 1098 1025
927.2 819.4 667.6 500.9 314.3 107 37.3 34 28.2 22.4
16.6 12.4 8.3 5.8 3.3 1.7 1.7 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0.8 0.8 0
0 0.8 0.8 0 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1089.7 1092.2 1093 1092.2 1092.2 1092.2 1093.9 1094.7 1092.2
1086.4 1080.6 1073.1 1067.3 1068.2 1083.1 1102.2 1109.6 1116.3 1119.6
1132.8 1155.2 1196.7 1233.2 1240.6 1222.4 1241.5 1214.9 1157.7 1076.4
981.1 859.2 702.4 532.4 333.4 128.5 34 30.7 25.7 19.9
15.8 10.8 7.5 5 3.3 1.7 1.7 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0 0.8 0.8 0.8
0 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1088.9 1091.4 1091.4 1090.5 1090.5 1090.5 1092.2 1094.7 1089.7
1084.7 1078.9 1073.1 1067.3 1066.5 1081.4 1103.8 1113.8 1119.6 1122.1
1136.2 1162.7 1210.8 1245.6 1243.1 1240.6 1259.7 1232.4 1167.7 1091.4
991 867.5 719 547.3 343.3 125.2 30.7 27.4 23.2 18.2
14.1 10 6.6 4.1 2.5 1.7 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1089.7 1092.2 1092.2 1091.4 1090.5 1090.5 1093 1094.7 1089.7
1083.9 1078.1 1072.3 1067.3 1065.7 1081.4 1103.8 1113.8 1119.6 1122.1
1135.3 1163.5 1209.1 1245.6 1244 1239.8 1255.6 1236.5 1166 1084.7
986.1 869.9 717.4 539.1 335 132.7 29.9 27.4 23.2 18.2
13.3 10 6.6 4.1 2.5 1.7 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1088.1 1089.7 1090.5 1088.9 1088.1 1088.1 1088.9 1090.5 1087.2
1081.4 1074.8 1068.2 1062.3 1062.3 1075.6 1097.2 1104.6 1109.6 1111.3
1123.7 1148.6 1190.1 1222.4 1227.4 1217.4 1229.9 1206.6 1147.8 1064
961.2 836.8 692.5 514.2 320.9 107 24.9 22.4 18.2 14.9
10.8 8.3 5.8 3.3 1.7 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1088.9 1090.5 1089.7 1088.9 1088.1 1087.2 1087.2 1087.2 1083.1
1078.1 1071.5 1064 1057.4 1054.9 1065.7 1082.3 1088.9 1089.7 1092.2
1097.2 1121.2 1151.1 1175.1 1177.6 1175.1 1164.4 1138.6 1079.8 1008.4
904.8 783.7 639.4 471.9 283.6 86.2 18.2 16.6 14.1 10.8
8.3 5.8 4.1 2.5 1.7 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1086.4 1087.2 1087.2 1085.6 1083.9 1082.3 1082.3 1082.3 1078.9
1073.1 1065.7 1057.4 1049.1 1045.8 1050.7 1063.2 1066.5 1068.2 1064.8
1069 1080.6 1103.8 1122.1 1112.1 1104.6 1096.3 1057.4 992.7 914.7
812.7 700.8 570.6 413 237.2 61.4 11.6 10.8 9.1 6.6
5 4.1 2.5 1.7 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1086.4 1086.4 1085.6 1083.9 1082.3 1080.6 1079.8 1078.1 1074.8
1068.2 1059.9 1049.9 1038.3 1028.3 1029.2 1033.3 1031.7 1025.9 1017.6
1010.9 1006.8 1018.4 1026.7 1010.1 1004.3 986.1 947.1 889.9 811.9
719.8 617.8 487.6 350 193.2 43.1 4.1 4.1 3.3 2.5
1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1086.4 1086.4 1085.6 1083.9 1082.3 1079.8 1078.9 1078.1 1074
1066.5 1057.4 1044.9 1030 1020.1 1015.9 1018.4 1012.6 1002.6 992.7
977.8 971.1 977.8 966.1 951.2 945.4 927.2 892.3 832.6 753.8
675.1 575.5 452.8 321.8 173.3 43.1 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1085.6 1085.6 1085.6 1083.1 1081.4 1078.9 1078.1 1078.1 1073.1
1064 1052.4 1037.5 1022.5 1009.3 1006 1006 998.5 985.2 968.6
955.4 942.1 941.3 934.6 906.4 899 885.7 850 799.5 731.5
647.7 555.6 439.5 314.3 169.2 39.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1084.7 1084.7 1083.9 1083.1 1080.6 1078.9 1078.9 1078.1 1071.5
1057.4 1040.8 1022.5 1005.1 989.4 984.4 981.9 970.3 954.5 932.1
916.4 904.8 901.5 894.8 869.1 855.8 855 829.3 785.4 729
651.8 565.6 461.9 335 189.1 40.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1085.6 1085.6 1084.7 1083.1 1080.6 1078.9 1078.9 1077.3 1066.5
1048.2 1029.2 1007.6 986.9 967.8 962.8 958.7 945.4 923 903.1
882.4 878.2 875.8 865.8 842.6 823.5 809.4 802.8 771.3 727.3
661.8 582.2 476.9 354.1 209.8 48.9 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1084.7 1083.9 1083.1 1081.4 1079.8 1078.1 1078.1 1076.4 1060.7
1038.3 1015.1 990.2 966.1 947.1 939.6 931.3 911.4 887.4 860
838.4 825.2 814.4 786.2 727.3 648.5 566.4 558.1 534.1 499.2
456.1 399.7 326.7 243 146 35.7 0 0 0 0.8
0.8 0 0 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1084.7 1084.7 1083.1 1081.4 1078.9 1078.1 1078.9 1075.6 1056.5
1031.7 1006.8 978.6 949.6 923 910.6 899 874.9 842.6 807.7
777.9 756.3 729 672.6 566.4 416.3 257.1 245.5 227.2 209.8
185.8 157.6 125.2 88.7 50.6 10.8 0 0 0 0
0.8 0 0 0.8 0.8 0.8 0.8 0 0.8 0.8
0.8 0.8 0 0.8 0 0 0 0 0.8 0
0 0 0 0 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1086.4 1083.9 1084.7 1082.3 1080.6 1078.1 1077.3 1077.3 1074.8 1055.7
1027.5 996.8 962.8 929.7 899 882.4 861.7 829.3 795.3 752.2
714.9 676.7 631.1 564.8 439.5 267.9 115.3 104.5 95.4 85.4
73.8 60.5 45.6 31.5 15.8 2.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
1086.4 1083.9 1083.9 1082.3 1079.8 1078.1 1076.4 1075.6 1074 1057.4
1027.5 991 952.9 913.9 877.4 851.7 823.5 785.4 738.9 689.2
636.1 592.1 523.3 426.3 303.5 153.4 45.6 41.5 37.3 33.2
29 23.2 16.6 10.8 5 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
1086.4 1083.1 1083.1 1081.4 1079.8 1077.3 1074.8 1074 1073.1 1057.4
1026.7 988.5 947.1 903.1 860.8 829.3 794.5 746.4 692.5 631.1
570.6 497.6 413.8 312.7 188.3 78 3.3 1.7 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
1086.4 1083.1 1082.3 1081.4 1078.9 1076.4 1074 1073.1 1072.3 1057.4
1025 987.7 944.6 898.1 855 819.4 780.4 734.8 678.4 617
546.5 467.7 382.3 272 153.4 54.7 2.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
1086.4 1082.3 1081.4 1080.6 1078.1 1075.6 1073.1 1072.3 1071.5 1054.9
1024.2 986.1 942.9 895.7 851.7 816 777.1 729.8 674.2 614.5
539.9 461.1 373.2 268.7 146.8 49.8 2.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
